Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Boteco
Description
P700 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD TYPE A - R12,5
Bill of material
P700080.TM10X10001
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
80 mm
MIS02
H
20 mm
MIS03
I
65 mm
MIS04
H1
26 mm
MIS06
h
9 mm
MIS07
A
120 mm
MIS08
E
13 mm
MIS09
s
5 mm
MIS10
d2
9 mm
MIS12
R
12.5 mm
MIS13
d1
mm
MIS14
Q
mm
MIS15
Weight
g
MIS16
F1
10000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models