Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
P9-***-40-M4N - Retractable Pull
Bill of material
P9-096-40-M4N-11
CN
Catalog Number
LF
Length LF
5.5 mm
H
Height H
40 mm
H1
Height H1
36 mm
SH
Height h
13.3 mm
A
Diameter A
6.4 mm
D
Diameter D
12 mm
L
Length L
mm
L1
Length L1
mm
N
Load
600 N
MASS
Mass
g