Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Boteco
Description
P903CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A - R15 AND NON SLIP BASE
Bill of material
P903105.TM14X7001CIN
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
mm
MIS02
H
mm
MIS03
I
mm
MIS04
H1
mm
MIS05
H3
mm
MIS06
h
mm
MIS07
A
mm
MIS08
E
mm
MIS09
s
6.5 mm
MIS10
d2
mm
MIS11
d
mm
MIS12
R
15 mm
MIS13
d1
mm
MIS14
Q
mm
MIS16
F1
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models