Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IFC
Description
PA - Fördertopf - PA- Bowl feeder 350 4Q
Bill of material
IFC – PA-Foerdertopf IU, 350 4Q
CNSORDERNO
Order number
PA-Foerdertopf IU, 350 4Q
FR
Conveying direction
L1
Overall length
ca. 440 mm
B1
Overall width
ca. 440 mm
H1
Overall height
ca. X mm
HV
Height adjustment
+/- 10 mm
KL
Cable length
5 m
FL
Conveying capacity
on request
BLF
Coating of running surface to be conveyed
Standard PU blue smooth
Q1
Quadrant 1
Q2
Quadrant 2
GEW
Weight without conveyed goods
16.2 kg
TEMP
Operating temperatur
+10 bis +45 °C
SCH
Protection type
IP 54
NS
Rated voltage
230 V / 50 Hz
LEIS
Performance
200 VA
ATA
Tightening torque for pot fastening on drive
30 Nm
SDT
Standard delivery time
by arrangement
FDA
FDA compliant
on request
CTN
Customs tariff number
84283200
INFO
Special version
on request
PDF
Catalog page
Download catalog page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models