Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
C Matic
Description
PA16 - Adaptor male-famale, taper
Bill of material
25060101
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1NPTF
D2BSP
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
870 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models