Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ifm electronic
Description
PA3520 - pressure transmitters
Bill of material
PA3520
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PA3520: Electronic pressure sensor; 0...400 bar; 0...5800 psi; 0...40 MPa; G 1/4
DESCLONG
Long Description
Electronic pressure sensor; 0...400 bar; 0...5800 psi; 0...40 MPa; G 1/4 external thread; analogue signal; 4...20 mA; Connector; -25...90; (on request: -40...90 °C) °C; IP 68; IP 69K; relative pressure
BN
Bestellnummer
PA3520
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PA-400-SBG14-A-ZVG/US/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)