Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PAC51_56 - Stop pin, thread type, fixed size
Bill of material
PAC51-B5.5
CODE
Code
TYPE
Types of
Thread type fixed type
MAT
Material
HRD
Hardness
SUR
Surface Treatment
B
mm
T
3 mm
M
3
L
5 mm
C
6.4 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models