Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PACK-TAR80_97 - Thickened embossed knob (bag) without step / with step
Bill of material
PACK-TAR87-M3-A5
CODE
code
TYPE
type
METHOD
method of sales
bag
MAT
material
SURFACE
surface treatment
M
L
QUANTITY
quantity
20 pcs/袋
P
pitch
0.50
D
12
DD
d
6
A
T
5.5
H
10.0
S
5.0
V
1.0
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models