Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PACK-TBH05_42 - Hexagon socket head socket screws, standard
Bill of material
PACK-TBH05-d4-L10-F2.5
CODE
code
TYPE
type
Standard, L/F size specified
MS
Mode of sale
Bags
TC
Tolerance Class
e9
MAT1
Standard material
MAT2
Quite material
HARDNESS
Hardness
SUR
Surface treatment
SG
Strength Grade
DD
d
TOL
d tolerance
-0.02,-0.05
L
TOL2
L tolerance
±0.05
F
QUANTITY
PCS/Bags
20
M
2.5
P
P pitch
0.45
D
7
S
2.5
HH
h
1.6
K
3
ZZLC
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models