Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PACK-TBH50_55 - Hexagon socket head socket screws, short head type
Bill of material
PACK-TBH52-d4-L10-F3
CODE
code
TYPE
type
Short head type, L/F size specified type
SA
Mode of sale
Bags
TC
Tolerance Class
MAT1
Standard material
MAT2
Quite material
HARDNESS
Hardness
SG
Strength Grade
DD
d
L
F
QUANTITY
PCS/bags
20
M
2.5
P
Pitch
0.45
D
6.5
S
2.5
HH
h
1.6
K
2.0
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models