Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
PACV01 - Ventilated front panels
Bill of material
PACV01
ITEM
Item No.
PACV01
DETAIL
INFO
Info PDF
Info PDF
DES
Description
Vented front panel 1U/3mm
MAT
Material
3 mm steel
H
Height
1.000
W
Width
19
MPH
Mounting plate height
44.450
MASS
Weight
0.45 kg
EAN
EAN no.
8713574012219
TARIFFN
Tariff numbers
85381000
MI
Mounting Instructions
MI PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models