Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HellermannTyton
Description
PAEC End Caps
Bill of material
HellermannTyton 166-50802
IDNR
Identification
DESCRIPTION14
Short Description
End cap for non-metallic conduits, black
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Color
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
10.000
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
E
Nominal diameter
mm
F
Minimum bore size
mm
G
Length
mm
H
External diameter max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models