Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
PAF-100 - Vertical connection
Bill of material
PAF-100
MODEL
Pad type
Circle pad
OBJECT
Item
PAF-100
A
Pad Size
100 mm
B
Whole length
58.0 mm
JOINT
Size of PU tube
Rc 1/8'' mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models