Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Parker
Description
PAFG-90M EO - SAE 90° 4 bolt flange with EO 24° cone end
Bill of material
EO SAE 90° 4 bolt flange with EO 24° cone end PAFG405/90M42LSS
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
BRSAE
Nom. flange size SAE
Zoll
BRISO
Nom. flange size ISO (DN)
mm
D1
Tube O.D.
mm
D3
Bore
mm
L1
Length
mm
L2
Length
mm
LA
Length
mm
LB
Length
mm
LX
Length
mm
LY
Length
mm
LZ
Length
mm
DB
Diameter
mm
SCM
Screws (metr.)
mm
SCU
Screws (unc.)
Zoll
WEIGHT
Weight
kg
PSI
PSI Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models