Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HPC
Description
PAMF100eb - Articulated foot with Ø100 sheet metal base - Max load: 15 000 N. Rubber sole in EPDM, blue
Bill of material
HPC - PAMF100-16-200/EB
REF
Part number
ROT1
Tilt angle left / right
°
ROT2
Tilt angle forward / backward
°
D
ØD
100 mm
F
ØF
B
mm
A
mm
AF
A/F
mm
G
30 mm
H
mm
C
Static load
15000 N
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models