Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
PAMF80 - Articulated levelling foot, pressed bolt-down base Ø80 - Accepts loads up to 10.000N. Simplified view
Bill of material
HPC - PTAF80-16-100
REF
Part number
MAT
Material
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
D
ØD
80 mm
F
Thread ØF
B
mm
A
mm
AF
A/F
mm
G
25 mm
H
mm
C
Load static
10000 N
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models