Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
PAPLAF25 - PIN ADAPTER PLATE AF25
Bill of material
94819-1
IDNR
Identnr
A
mm
B
M8
C
32 mm
D
38.000 mm
WEIGHT
Gewinde
180.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
ARTICLE
WITTE-PIN ADAPTER PLATE AF25
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models