PAS43SBB1000A1BAxxxS/1XXXH70 + BMH0702xxxA2A
Schneider Electric
Cartesian Robots
Single Axes
Single Axis Ballscrew PAS S
Powered by
CAD모델 선택
{berger_lahr/5_linear_axes/single_axes/ball__screw_portal_axis_pas4/pas43s_asmtab.prj},{NB=PAS43SBB1000A1BAxxxS/1XXXH70(1454011BMH070221A)},{P=Spindelachse},{PF=Basic line},{BG=80},{LA=S},{F=Kugelumlaufführung},{VU=1},{HUB=1000},{HUBST=0},{E=A},{LW=1},{O=B},{AS=S},{ZV=ohne Zahnriemenvorgelege},{GMS=1},{G=1},{RR=1},{RG=X},{M=BMH0702},{RM=0},{MA=2},{MO=1},{HB=A},{L=1454},{MX1='1','Ohne Motor'},{PPATH=pas43s_asmtpl.prj},{XAS1= 'S', 'mit Motoranbau', 'D', 'mit Wellenzapfen'}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider Electric
Description
PAS43S - Single Axis Ballscrew
Bill of material
PAS43SBB1000A1BAxxxS/1XXXH70 + BMH0702xxxA2A
P
Product
Single Axis Ballscrew
PF
Product family
Basic line
BG
Size (cross-section of section)
80
LA
Carriage drive element
Ball screw
Support axis
Ball screw
Support axis
F
Guide type
Ball bearing guide
VU
Feed per revolution
5 mm
10 mm
20 mm
5 mm
10 mm
20 mm
HUB
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
확인
HUBST
Stroke position
mm
값 입력 HUBST
Stroke position
mm
cm
inch
ft
확인
E
Limit switch
Zwei PNP Sensoren als Öffner, nicht angeschlossen
Zwei PNP Sensoren als Öffner, angeschlossen an einen ILx oder BMi Motor
No sensors
Zwei PNP Sensoren als Öffner, nicht angeschlossen
Zwei PNP Sensoren als Öffner, angeschlossen an einen ILx oder BMi Motor
No sensors
LW
Carriage
Type 1
Type 4
Type 1
Type 4
O
Options
with masking tape / without spindle support
without masking tape / without spindle support
with masking tape / one spindle support
without masking tape / one spindle support
with masking tape / two spindle supports
without masking tape / two spindle supports
with masking tape / without spindle support
without masking tape / without spindle support
with masking tape / one spindle support
without masking tape / one spindle support
with masking tape / two spindle supports
without masking tape / two spindle supports
AS
Axis drive interface
With motor mounting
With shaft journal
With motor mounting
With shaft journal
ZV
Toothed-belt drive gear
Without toothed belt drive gear
GMS
Gearbox / Motor Interface
with motor, without gearbox
with motor, with gearbox
without motor, with gearbox
only motor adapter
only gearbox adapter
without motor, without gearbox
with motor, without gearbox
with motor, with gearbox
without motor, with gearbox
only motor adapter
only gearbox adapter
without motor, without gearbox
G
Gearing
Without gearing
Without gearing
RR
Reduction ratio
Without gearing
Without gearing
RG
Direction of the gearbox
Without gearing
Without gearing
M
Motor
Servo motors BMH 0702
Servo motors BMH 0701
Servo motors BMH 0703
Stepper motors BRS 397
Stepper motors BRS 39A
Stepper motors BRS 39B
Stepper motors BRS 3AC
Stepper motors BRS 3AD
Lexium Integrated Drive ILS1 851
Lexium Integrated Drive ILS1 852
Lexium Integrated Drive ILS1 853
Servo motors BSH 0702
Servo motors BSH 0703
Servo motors BSH 1001
Servo motors BSH 1002
Servo motors BSH 1003
Servo motors BSH 1004
Servo motors BMH 1001
Servo motors BMH 1002
Servo motors BMH 1003
Servo motors BMH 0702
Servo motors BMH 0701
Servo motors BMH 0703
Stepper motors BRS 397
Stepper motors BRS 39A
Stepper motors BRS 39B
Stepper motors BRS 3AC
Stepper motors BRS 3AD
Lexium Integrated Drive ILS1 851
Lexium Integrated Drive ILS1 852
Lexium Integrated Drive ILS1 853
Servo motors BSH 0702
Servo motors BSH 0703
Servo motors BSH 1001
Servo motors BSH 1002
Servo motors BSH 1003
Servo motors BSH 1004
Servo motors BMH 1001
Servo motors BMH 1002
Servo motors BMH 1003
RM
Direction of the motor
0 o'clock
3 o'clock
6 o'clock
9 o'clock
0 o'clock
3 o'clock
6 o'clock
9 o'clock
MA
Motor connection
Rotatable angle connectors
Straight connectors
Rotatable angle connectors
Straight connectors
MO
Motor options
-
-
HB
Holding brake
Without brake
With brake
Without brake
With brake
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청