Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WMBerg
Description
PAS87 - Precision Spur Gears - 1.5 Module 10mm Bore 12mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PAS87-30
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel DIN 1.4305
QC
Quality Class
DIN 8/AGMA 9
MOD
Module
1.5
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter (Berg added column)
HD
Hub Diameter
20 mm
B
Bore
10 mm
FW
Face Width
12 mm
HS
Hub Style
pin hub
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models