Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
PAST2H, PAST4H, PAST6H, PAST8H - Steel Panels -Hole Type-
Bill of material
PAST4H-50-50-1-F9-G9-N3
PN
Part Number
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
HT
Hole Type Selection
BND
Bolt Nominal Diameter
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
ALT3
Relief at 4 Corners
CN
CN 1mm Increment
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT4
Bending at One Side
ZM
ZM 1mm Increment
mm
ALT5
Bending at Right and Left Side
XM
XM 1mm Increment
mm
ALT6
Bending at 4 Sides
XYM
XYM 1mm Increment
mm
ALT7
Same Size Chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models