Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
PATS-100 - Side spring type
Bill of material
PATS-10015
MODEL
Pad type
Circle pad
OBJECT
Item
PATS-100
A
Pad dia
100 mm
B
106.000 mm
C
30.000 mm
JOINT
Size of Pu tube
Rc 1/8'' mm
SL
Spring elasticity length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models