Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-30-NTN UCP206D1
Bill of material
PB1-30D1
SD
Shaft Diameter
30 mm
UN
Unit Number
PB1-30D1
GN
Grease Nipple
H
Dimension
42.9 mm
L
Dimension
165 mm
J
Dimension
121 mm
A
Dimension
48 mm
N
Dimension
17 mm
N1
Dimension
20 mm
H1
Dimension
17 mm
H2
Dimension
83 mm
L1
Dimension
54 mm
B
Dimension
38.1 mm
S
Dimension
15.9 mm
G
Dimension
5.0 mm
SS
Set Screw
M6x0.75
FB
Fixed bolt
M14
GNP
Grease nipple (with grease nipple)
GA-1/4-28UNF
NNB
Nominal number of bearing
UC206D1
BLR
Cr Basic load rating
19.5 kN
BSLR
Cor Basic static load rating
11.30 kN
CBLR
Cr Basic load rating
1980 kgf
CBSLR
Cor Basic static load rating
1150 kgf
MASS
Mass
1.4 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models