Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-65-NTN UCP213D1
Bill of material
PB1-65D1
SD
Shaft Diameter
65 mm
UN
Unit Number
PB1-65D1
GN
Grease Nipple
H
Dimension
76.2 mm
L
Dimension
265 mm
J
Dimension
203 mm
A
Dimension
70 mm
N
Dimension
25 mm
N1
Dimension
28 mm
H1
Dimension
27 mm
H2
Dimension
151 mm
L1
Dimension
77 mm
B
Dimension
65.1 mm
S
Dimension
25.4 mm
G
Dimension
10.0 mm
SS
Set Screw
M10x1.25
FB
Fixed bolt
M20
GNP
Grease nipple (with grease nipple)
GA-PF1/8
NNB
Nominal number of bearing
UC213D1
BLR
Cr Basic load rating
57.5 kN
BSLR
Cor Basic static load rating
40.00 kN
CBLR
Cr Basic load rating
5850 kgf
CBSLR
Cor Basic static load rating
4100 kgf
MASS
Mass
5.6 kg