Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-80-NTN UCP216D1
Bill of material
PB1-80D1
SD
Shaft Diameter
80 mm
UN
Unit Number
PB1-80D1
GN
Grease Nipple
H
Dimension
88.9 mm
L
Dimension
292 mm
J
Dimension
232 mm
A
Dimension
78 mm
N
Dimension
25 mm
N1
Dimension
28 mm
H1
Dimension
30 mm
H2
Dimension
175 mm
L1
Dimension
85 mm
B
Dimension
82.6 mm
S
Dimension
33.3 mm
G
Dimension
12.0 mm
SS
Set Screw
M10x1.25
FB
Fixed bolt
M20
GNP
Grease nipple (with grease nipple)
GA-PF1/4
NNB
Nominal number of bearing
UC216D1
BLR
Cr Basic load rating
72.5 kN
BSLR
Cor Basic static load rating
53.00 kN
CBLR
Cr Basic load rating
7400 kgf
CBSLR
Cor Basic static load rating
5400 kgf
MASS
Mass
8.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models