Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
PRiCi FA
Description
PBCT,C-PBCT - Bearing Units - Pillow Type
Bill of material
PBCT12
MODEL
Model
LV1
Place Of Origin
HMAT
Housing Material
Equivalent to FC200
BMAT
Bearing Material
Equivalent to SUJ2
RMAT
Rubber Sea Material
Nitrile Rubber (NBR)
SMAT
Set Screw Material
Equivalent to SCM435
CODE
Code
VAR02
D
mm
FIX02
H
30.2 mm
FIX04
H1
62 mm
FIX06
La
127 mm
FIX08
k
95 mm
FIX10
t
15 mm
FIX12
W
38 mm
FIX14
d1
19 mm
FIX16
d
13 mm
FIX18
M1
M6×0.75
FIX20
B
31.0 mm
FIX22
S
12.7 mm
FIX24
Basic Load Rating Cr (Dynamic)
12.8 kN
FIX26
Basic Load Rating Cor (Static)
6.6 kN
FIX95
PDF
PDF
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型