Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AirTAC
Description
PBD PBJ - Pen Size Cylinder
Bill of material
PBD10x10(000)+()
MODEL
Ordering code
TYPE
Type
BORE
Core dia.
mm
STROKE
Stroke - List of Standard Stroke - Manually (10-300)
mm
Enter value for STROKE
Stroke - List of Standard Stroke - Manually (10-300)
mm
cm
inch
ft
ASTROKE
Adjustable Stroke
mm
MAGNET
Magnet
MOUNTING
Mounting
SENSORSWITCH
Sensor switch
SENSORNUMBER
Sensor switch number
POSAS
Position of Adjustable Stroke
mm
POS
Stroke Position
mm
Enter value for POS
Stroke Position
mm
cm
inch
ft
A
mm
C
mm
E
20 mm
E1
- mm
F
8 mm
G
mm
G1
mm
H
15.5 mm
I
mm
J
mm
K
L
M
4 mm
S
mm
T
mm
V
mm
X
M5x0.8
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen