Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Royme
Description
PBGE - Wear plate
Bill of material
PBGE.50x100x20
CODE
Code
W1
Width
mm
W2
Width between width centers
mm
S
Thickness
mm
D1
mm
D2
mm
E
mm
L1
Length
mm
L2
Distance between length centers
60 mm
L3
0 mm
FORM
Form
MAT
Material
Bronze + graphite
HAR
Hardness
HB > 190
INFO
Information
Assembly recommendation S=8 : Tornillo TCO S > 8: Tornillo TCC
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型