Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Royme
Description
PBGV - PACV - Wear plate
Bill of material
PBGV.40x80
CODE
Code
W1
Width
mm
L1
Length
mm
L2
Distance between centers
30 mm
MAT
Material
HAR
Hardness
HB > 190
STD
Standard
VDI 3357
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rigon
    RBP-25 - Self-lubricating plate
    Royme
    PBGL - Wear plate
    Royme
    PBGF - Wear plate
    Royme
    PBGN - Wear plate
    Rigon
    RBP33 - Self-lubricating plate
    Royme
    PBGH - PACH - Wear plate
    Royme
    EBGW - Angular guide
    voestalpine
    7.25 - Wear plates, thickness = 15 mm
    Royme
    PBGR - PACR - Wear plate
    D-M-E
    Self-Lubricating Square Gibs
    Rigon
    RBP-38 - Self-lubricating plate
    PROPLASTICA
    PFB - Wear plate self-lubricating
    Royme
    GBGM - "V" Driver
    Royme
    PBGE - Wear plate
Previews
3D
Dimension
2D
Download CAD models