Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
PRiCi FA
Description
PBS1004,PBS1010,PBE1004 - Precision Rolled Ball Screws - Shaft Dia. 10 - Lead 4·10 - Accuracy Grade C5·C7
Bill of material
PBS1004-150
MODEL
Model
LV1
Accuracy Grade
LV2
Thread direction
Right thread
SMAT
Screw shaft material
SCM415H
SHN
Screw shaft hardness
Medium cycle heat treatment 58~62HRC
NMAT
Nut material
SCM420H
NHN
Nut hardness
Medium cycle heat treatment 58~62HRC
CODE
Code
VAR02
Outside diameter d
mm
VAR04
Lead
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
Nut position
mm
Enter value for VAR08
Nut position
mm
cm
inch
ft
FIX02
Z
80 mm
FIX04
D
26 mm
FIX06
La
37 mm
FIX08
B
29 mm
FIX10
E
8 mm
FIX12
Z
10 mm
FIX14
W
12 mm
FIX16
I
5 mm
FIX18
H
42 mm
FIX20
V
28 mm
FIX22
R
46 mm
FIX24
C
36 mm
FIX26
Axial Play
mm
FIX28
Basic rated load Ca(dynamic)
3.35 kgf
FIX30
Basic rated load Coa(static)
5.90 kgf
VAR10
No machining added on the support side shaft end
VAR12
Change direction of nut
VAR14
No Retaining Ring Groove on Support Side Shaft End
VAR16
Changes the machining on the support side
VAR18
Q Specify unit 1mm
mm
VAR20
G Specify unit 1mm
mm
VAR22
Change Support Side Shaft End Length
VAR24
FC Specify unit 1mm
mm
VAR26
Keyway on Fixed Side Shaft End
VAR28
KC Specify unit 1mm
mm
VAR30
Keyway on Fixed Side Shaft End Specified
VAR32
K Specify unit 1mm
mm
VAR34
S Specify unit 1mm
mm
VAR36
Flat Machined on Fixed Side Shaft End
VAR38
SC Specify unit 1mm
mm
VAR40
SWC Specify unit 1mm
mm
VAR42
SGC Specify unit 1mm
mm
FIX95
PDF
PDF
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели