Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
PBST1004,PBSR1002,PBSR1004,PBSR1010,PBSRL1002,PBSRL1004,PBSRL1010 - Rolled Ball Screws - Shaft Dia. 10 - Lead 2·4·10 - Accuracy Grade C7 · C10
Bill of material
PBST1004-150
MODEL
Model
LV1
Type
LV2
Accuracy Grade
LV3
Twisting Direction
Righ
SMAT
Screw shaft material
S55C
SHN
Screw shaft hardness
Induction Hardened 56~62HRC
SSUR
Screw shaft Surface Treatment
NMAT
Nut material
SCM420H
NHN
Nut hardness
Induction Hardened 56~62HRC
NSUR
Nut Surface Treatment
Phosphate Conversion Coating
CODE
Code
VAR02
Outside diameter d
mm
VAR04
Lead
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
F select (Specify unit 1mm)
mm
VAR10
P select (Specify unit 1mm)
mm
VAR12
Nut position
mm
Enter value for VAR12
Nut position
mm
cm
inch
ft
FIX02
Y
96.0 mm
FIX04
D
mm
FIX06
La
mm
FIX08
B
mm
FIX10
E
mm
FIX12
H
mm
FIX14
V
mm
FIX16
C
mm
FIX18
Basic Load Rating C (Dynamic)
kN
FIX20
Basic Load Rating Co(Static)
mm
VAR14
No machining added on the support side shaft end
VAR16
Change direction of nut
VAR18
No Retaining Ring Groove on Support Side Shaft End
VAR20
Change Support Side Shaft End Length
VAR22
FC Specify unit 1mm
mm
VAR24
Wrench Flats on Fixed Side
VAR26
Keyway on Fixed Side Shaft End
VAR28
KC Specify unit 1mm
mm
VAR30
Keyway on Fixed Side Shaft End Specified
VAR32
K Specify unit 1mm
mm
VAR34
S Specify unit 1mm
mm
VAR36
Flat Machined on Fixed Side Shaft End
VAR38
SC Specify unit 1mm
mm
VAR40
SWC Specify unit 1mm
mm
VAR42
SGC Specify unit 1mm
mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models