Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
PRiCi FA
Description
PBST1204,PBSR1204,PBSR1210,PBSR1405,PBSRL1204,PBSRL1210,PBSRL1405 - Rolled Ball Screws - Shaft Dia. 12 - Lead 4·10 - Shaft Dia. 14 - Lead 5- Accuracy Grade C7 · C10
Bill of material
PBST1204-150
MODEL
Model
LV1
Type
LV2
Accuracy Grade
LV3
Twisting Direction
Righ
SMAT
Screw shaft material
S55C
SHN
Screw shaft hardness
Induction Hardened 56~62HRC
SSUR
Screw shaft Surface Treatment
NMAT
Nut material
SCM420H
NHN
Nut hardness
Induction Hardened 56~62HRC
NSUR
Nut Surface Treatment
Phosphate Conversion Coating
CODE
Code
VAR02
Outside diameter d
mm
VAR04
Lead
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
F select (Specify unit 1mm)
mm
VAR10
P select (Specify unit 1mm)
mm
VAR12
Nut position
mm
Enter value for VAR12
Nut position
mm
cm
inch
ft
FIX02
Y
85 mm
FIX04
La
35 mm
FIX06
B
27 mm
FIX08
E
8 mm
FIX10
H
50 mm
FIX12
C
40 mm
FIX14
V
30 mm
FIX16
d
4.5 mm
FIX18
Basic Load Rating C (Dynamic)
2.60 kN
FIX20
Basic Load Rating Co(Static)
5.80 mm
VAR14
No machining added on the support side shaft end
VAR16
Change direction of nut
VAR18
No Retaining Ring Groove on Support Side Shaft End
VAR20
Changes the machining on the support side
VAR22
Q Specify unit 1mm
mm
VAR24
G Specify unit 1mm
mm
VAR26
Change Support Side Shaft End Length
VAR28
FC Specify unit 1mm
mm
VAR30
Wrench Flats on Fixed Side
VAR32
Keyway on Fixed Side Shaft End
VAR34
KC Specify unit 1mm
mm
VAR36
Keyway on Fixed Side Shaft End Specified
VAR38
K Specify unit 1mm
mm
VAR40
S Specify unit 1mm
mm
VAR42
Flat Machined on Fixed Side Shaft End
VAR44
SC Specify unit 1mm
mm
VAR46
SWC Specify unit 1mm
mm
VAR48
SGC Specify unit 1mm
mm
FIX95
PDF
PDF
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)