Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_10_1000 - Signal Transformer
Bill of material
PC-10-1000
PN
Part Number
PC-10-1000
DESC
Description
Low Power Miniature Transformer, 10VA Power, 115V Input, 10VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.56 lbs (0.25 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.62 in. (41.1 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    pc_10_2400 - Signal Transformer
    Bel Fuse
    241_4_120l - Signal Transformer
    Bel Fuse
    cl2_40_12 - Signal Transformer
    Bel Fuse
    dpc_28_160 - Signal Transformer
Previews
3D
2D
Download CAD models