Catalog navigation
CADモデル選択
選択可能な製品数: 28
HELP_VARIABLE
Company
TE Connectivity
Description
PC/104 Connectors
Bill of material
1375798-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
NP
Number of Positions
OTRC
Operating Temperature Range
-55 – 105 °C
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
PCBMRT
PCB Mount Retention Type
CBM
Contact Base Material
Phosphor Bronze
PK
Position Keyed
SM
Screw Material
SPM
Screw Plating Material
CC
Contact Configuration
PCBMS
PCB Mounting Style
NLP
Number of Loaded Positions
BS
Board Standoff
KEYED
Keyed
CMAPM
Contact Mating Area Plating Material
Gold
IRM
Insulation Resistance
SCCA
Signal Contact Current
A
DWVVAC
Dielectric Withstanding Voltage
VAC
HM
Housing Material
Nylon - GF
HC
Housing Color
Black
ULFR
UL Flammability Rating
UL 94V-0
COMMENT
Comment
PT
Product Type
Connector
CS
Connector Style
Receptacle
TPLMM
Termination Post Length
mm
TPLIN
Termination Post Length
in
NS
Number of Standoffs
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)