Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_34_300 - Signal Transformer
Bill of material
PC-34-300
PN
Part Number
PC-34-300
DESC
Description
Low Power Miniature Transformer, 10VA Power, 115V Input, 34VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
34VCT
OP
Output Parallel
17V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.56 lbs (0.25 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.62 in. (41.1 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models