Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_34_35 - Signal Transformer
Bill of material
PC-34-35
PN
Part Number
PC-34-35
DESC
Description
Low Power Miniature Transformer, 1.2VA Power, 115V Input, 34VCT Output Series
POWERVA
Power
1,2 VA
OS
Output Series
34VCT
OP
Output Parallel
17V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.19 lbs (0.09 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.18 in. (30 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    ch_100 - Signal Transformer
    Bel Fuse
    ch_8 - Signal Transformer
    Bel Fuse
    ch_30 - Signal Transformer
    Bel Fuse
    ch_50 - Signal Transformer
    Bel Fuse
    mpi_400_36 - Signal Transformer
    Bel Fuse
    ch_16 - Signal Transformer
    Bel Fuse
    3PH-12-1480-480/277
    Bel Fuse
    ch_20 - Signal Transformer
    Bel Fuse
    pc_34_125 - Signal Transformer
    Bel Fuse
    mpi_900_48 - Signal Transformer
    Bel Fuse
    a41_175_16 - Signal Transformer
    Bel Fuse
    a41_175_10 - Signal Transformer
    Bel Fuse
    14a_5_0r_20 - Signal Transformer
    Bel Fuse
    3PH-12-1380-480/277
Previews
3D
2D
Download CAD models