You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
PC-56-20
Bel Fuse
Signal Transformer
PC-56-20
Powered by
CAD模型選擇
{belfuse/signal_transformer/pc_56_20/pc_56_20.prj},{NB=PC-56-20},{PN=PC-56-20},{DESC=Low Power Miniature Transformer, 1.2VA Power, 115V Input, 56VCT Output Series},{POWERVA=1,2},{OS=56VCT},{OP=28V},{INPUT=115V},{MOUNTING=Thru Hole Mount},{FREQUENCY=50500Hz},{WEIGHT=0.19 lbs (0.09 kg)},{LENGTH=1.37 in. (34.8 mm)},{WIDTH=1.12 in. (28.4 mm)},{HEIGHT=1.18 in. (30 mm)},{SHA256=1XnHgg4sZ5qGm2XJXuX00YdPGzkCiN+CF8iXnUEavks=},{INAME=00587__pc2d12e2va}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_56_20 - Signal Transformer
Bill of material
PC-56-20
PN
Part Number
PC-56-20
DESC
Description
Low Power Miniature Transformer, 1.2VA Power, 115V Input, 56VCT Output Series
POWERVA
Power
1,2
VA
OS
Output Series
56VCT
OP
Output Parallel
28V
INPUT
Input
115V
V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz
Hz
WEIGHT
Weight
0.19 lbs (0.09 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.18 in. (30 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求