Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
PC Type - Plug
Bill of material
02PC-6 STEEL NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application (Tube)
mm
MT
Material
STEEL
M
Mass
g
L
mm
C
15 mm
D
ΦD
18.5 mm
H
H (WAF)
Hex.17
T
ΦT
mm
B
ΦB
6 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models