Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TPC Global
Description
PC1B - Combination M5
Bill of material
PC1B-M5
IDNR
Ident number
SER
Regulator Unit
PC1B
TH
Thread
TC
Tube Connection
DO
Drain Option
PO
Gauge Option
A
126 mm
B
126 mm
C
198 mm
D
98 mm
H1
Body
35.000 mm
H2
Body
49.000 mm
H3
Body
59.000 mm
H4
Body
78.000 mm
D1
Body
52.000 mm
B1
Connect Hall
63.000 mm
B2
Connect Hall
65.000 mm
T1
Connect Hall
32.000 mm
T2
Connect Hall
35.000 mm
CH
Chanfer
11.500 mm
TD1
77.600 mm
TD2
80.000 mm
TH1
14.200 mm
HTD
54.400 mm
HTD1
19.000 mm
TD3
94.000 mm
MD
117.000 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型