Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PC50 Plug
Bill of material
PC50CNP06BAM1
CODE
Code
SENS
Sensing range
200÷6000 mm
SENADJ
Sensitivity adjustment
270 °
SENMOD
Sensing mode
Retro-reflective
LITYPE
Light type
Red light polarized
LIWAVE
Light wave lenght
660 nm
SWOUT
Switching output
1x selectable NPN/PNP NC+NO antivalent
MUTIN
Mute input
PWDC
Rated voltage DC
10÷30 Vdc
MXCURDC
Max output current DC
200 mA
NLCUR
No load current
40 mA
CON
Connection type
M12 plug
HOU
Housing type
Cubic, 50x50, plastic
DIM1
Width
17 mm
DIM2
Height
50 mm
DIM3
Depth
50 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+60°C/-4°÷+140°F C°/°F
DS
Datasheet
pc50cnp06bam1.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models