Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Single Relays
Bill of material
7-1904107-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ALIAS
Alias #
PRODUCTTYPE
Product Type
Relay
RELAYTYPE
Relay Type
CONTACTSWITCHINGLOADMIN
Contact Switching Load
1000mA @ 5VDC Min
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
A
RATEDVOLTAGEVDC
Rated Voltage
12 VDC
RATEDCOILVOLTAGEVDC
Rated Coil Voltage
12 VDC
COILMAGNETICSYSTEM
Coil Magnetic System
COILRESISTANCEOHM
Coil Resistance
Ohm
COILPOWERRATINGDCMW
Coil Power Rating DC
mW
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASS
Insulation Initial Dielectric Between CoilContact Class
0 - 500 V
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
A
INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS
Insulation Initial Dielectric Between Contacts and Coil
500 Vrms
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
A
CURRENTRATING85CA
Current Rating 85C
A
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
500 Vrms
COILPOWERRATINGCLASS
Coil Power Rating Class
WEIGHT
Weight
CONTACTBASEMATERIAL
Contact Base Material
AgSnO2
CONTACTCURRENTCLASS
Contact Current Class
CONTACTARRANGEMENT
Contact Arrangement
1 Form A (NO)
TERMINALTYPE
Terminal Type
PCB-THR
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
WIDTH
Width
HEIGHTCLASSMECHANICAL
Height Class
Mechanical
HEIGHT
Height
LENGTHCLASSMECHANICAL
Length Class
Mechanical
LENGTH
Length
WIDTHCLASSMECHANICAL
Width Class
12 - 16 mm Mechanical
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
RTII
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
Max
ENVIRONMENTALAMBIENTTEMPERATURECLASS
Environmental Ambient Temperature Class
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Micro Relays
    TE Connectivity
    Mini Relays
    PHOENIX CONTACT
    1157954 - REL-SR- 24DC/3X1AU/1X2AU/FG
Previews
3D
2D
Download CAD models