Catalog navigation
CAD model selection
Selectable products: 296
HELP_VARIABLE
Company
TE Connectivity
Description
PCB Terminals
Bill of material
60156-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
FASTON
MS
Mounting Style
TTO
Terminates To
SEALABLE
Sealable
INSULATED
Insulated
WCT
Wire/Cable Type
SS
Support Style
IFC
Insertion Force
SH
Stud Hole
TA
Terminal Angle
°
CC
Connection Capacity
PM
Plating Material
FINISH
Finish
PTM
Plating Thickness
µm
PT
Plating Thickness
µin
CT
Crimp Type
TSS
Terminal & Splice Style
TT
Terminal Type
MPDMM
Mating Pin Diameter
mm
MPDINCH
Mating Pin Diameter
in
UM
Underplating Material
TS
Terminal Size
TO
Terminal Orientation
CPM
Contact Plating Material
TM
Termination Method
WIS
Wire Insulation Support
WIDMM
Wire Insulation Diameter (Max)
mm
WIDINCH
Wire Insulation Diameter (Max)
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRINCH
Accepts Wire Insulation Diameter Range
in
WSAWG
Wire Size
AWG
WSMM
Wire Size
mm2
PCBTMM
PCB Thickness (Recommended)
mm
PCBTINCH
PCB Thickness (Recommended)
in
SDMM
Stud Diameter
mm
SDINCH
Stud Diameter
in
MTWINCH
Mating Tab Width
in
MTWMM
Mating Tab Width
mm
MTTMM
Mating Tab Thickness
mm
MTTINCH
Mating Tab Thickness
in
PCBHDMM
PCB Hole Diameter
mm
PCBHDINCH
PCB Hole Diameter
in
HPCB
Height Above PC Board
mm
RTSTMM
Receptacle Terminal Stock Thickness
mm
RTSTINCH
Receptacle Terminal Stock Thickness
in
EBBMM
Extension Below Board
mm
EBBINCH
Extension Below Board
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
ULR
UL Rating
CSAC
CSA Certified
PMD
Packaging Method
PQ
Packaging Quantity
LINE
Line
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    Automotive, Truck, Bus & Off-Road Terminals
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    Crimp Terminal Housings
    TE Connectivity
    Magnet Wire Terminals
    PHOENIX CONTACT
    1911855 - MSTB 2,5 HC/ 2-ST
    Kollmorgen
    AKM2G Size 2 - AKM2G Series
    PHOENIX CONTACT
    1754465 - MSTB 2,5/ 3-ST
    Weidmüller
    2562970000 - RJ45C5 R1V 3.2N4N RL
    Bossard Catalog
    BN 20376 - Push-on terminals female with antivibration copper sleeve and PVC insulation (BM), brass, tin-plated
    TE Connectivity
    Magnet Wire Terminals
    Accurate Inc.
    Tangless Inserts
    TE Connectivity
    AMPOWER BUTT SPLICE
    TE Connectivity
    PIDG RADIATION REST/150 C RINGS/SPADES
Previews
3D
2D
Download CAD models