Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCEA, PCEAV, PCCES, PCCESV - Ceramics Circular Plates - Standard Type
Bill of material
PCEA-20-0-1
PN
Part No.
PCEA-20-0-1
TP
Type Selection
Standard Type
MAT
Material
FP
Finish Precision
D
D 5mm Increment (10mm Increment for Steatite Type)
mm
Enter value for D
D 5mm Increment (10mm Increment for Steatite Type)
mm
cm
inch
ft
ALT1
Outer Diameter Dimension
DC
DC 1mm Increment
mm
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
VTOL
V Tolerance
+/- 0.15 mm
T
T Selection
mm
TTOL
T Tolerance
+/- 0.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models