Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCHEH, PCHED - Engineering Plastic Block Chains - 1 Row Type
Bill of material
PCHEH40-4
PN
Part Number
PCHEH40-4
SPEC
Specification
COLOR
Color
White
NOMI
No.
40
NL
No. of Links
P
Pitch
12.70 mm
C
7.95 mm
W
20 mm
H
12.7 mm
HH1
h1
6.7 mm
HH2
h2
6.0 mm
UNIT
1 Unit Number of Links
240 (Length=3048mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models