Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PCIE G4 Series - PCIE-G4 Series - 1.00 mm PCI Express Slim Edge Card Connector
Bill of material
PCIE-G4-01-01-F-DV-WT-K-TR
PN
Part No.
PCIE-G4-01-01-F-DV-WT-K-TR
SERIES
Series
PCIE-G4
NL
No. of Lanes
CT
Card Thickness
-01 - 1.57mm [.062] Card
PLOPT
Plating Options
ROW
Row Specification
-DV: Double Vertical
AOPT
Alignment Pins
WTOPT
Weld Tab Option
-WT: Weld Tab
TROPT
Packaging Options
A
Dim A
24.800 mm
B
Dim B
19.000 mm
D
Dim D
21.700 mm
E
Dim E
8.890 mm
F
Dim F
23.300 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models