Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PCIE-LP - PCIE-LP Series - 1.00 mm PCI Express® Low Profile Edge Card Connector
Bill of material
PCIE-LP-01-01-F-DV-A-TR
PN
Part No.
PCIE-LP-01-01-F-DV-A-TR
SERIES
Series
PCIE-LP
NL
No. of Lanes
CT
Card Thickness
-01 - 1.57mm [.062] Card
PLOPT
Plating Options
WTOPT
Weld Tab Option
KOPT
Pick and Place Pad
TROPT
Packaging Options
A
Dim A
26.60 mm
B
Dim B
21.00 mm
C
Dim C
21.70 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models