Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PCRF-G4 Series - PCI Express 4.0 High-speed Test Cable Assembly
Bill of material
PCRF-G4-036-0152-EC-292-P-1
PN
Part Number
PCRF-G4-036-0152-EC-292-P-1
SR
Series
PCRF-G4
POS
Number of Positions
AL
Length
mm
Enter value for AL
Length
mm
cm
inch
ft
EPT
End Option
RFC
RF Connector
-292 = 2.92 mm
RFG
RF Gender
CX
Coax
-1 = 31 Gauge
A
20.30 mm
B
35.54 mm
C
25.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models