Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
THK CO.,LTD.
Description
PCT20 50W
Bill of material
PCT20-06N-0050-N-TL-U-M05-D00-DC-F3
MODEL
Model Number
PCT20
LEAD
Lead
06N : 6mm
ST
Stroke
mm
OP
Option
N : Direct mount
CON
Controller
TL : TLC
MD
Direction of Motor Cable
MO
Motor Output
OT
Origin Type
PS
Amplifier Voltage
DC : DC24V
CT
Cable Type / Length
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models