Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCTA, PCTA-G,PCTBA, PCTGA, PCTTA, PCTBTA, PCTSP, L-PCTA, L-PCTBA, L-PCTGA, L-PCTTA, L-PCTBTA, L-PCTSP - Polycarbonate Plates - Standard Grade -
Bill of material
PCTA-20-20-3
PN
Part No.
PCTA-20-20-3
TP
Type Selection
Standard Type
TYS
Type Selection
GR
Grade
COLOR
Color
LT
Light Transmission
90%
OT
Ambient Operation Temperature (degree Celsius)
-30~100
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.5 mm
ALT11
F Notching for Blind Joints of Aluminum Frame
FJT
Joint Type of F
FFT
Frame Type of F
ALT12
E Notching for Blind Joints of Aluminum Frame
EJT
Joint Type of E
EFT
Frame Type of E
ALT13
J Notching for Blind Joints of Aluminum Frame
JJT
Joint Type of J
JFT
Frame Type of J
ALT14
K Notching for Blind Joints of Aluminum Frame
KJT
Joint Type of K
KFT
Frame Type of K
ALT1
Relief at 4 Corners
CN
CN 1mm Increment
mm
ALT3
CRA Corner Radius
R1
R for CRA 5mm Increment
mm
ALT4
CRB Corner Radius
R2
R for CRB 5mm Increment
mm
ALT5
CRC Corner Radius
R3
R for CRC 5mm Increment
mm
ALT6
CRD Corner Radius
R4
R for CRD 5mm Increment
mm
ALT7
CCA Corner Cut
CCA
CCA 5mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 5mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 5mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 5mm Increment
mm
ALT15
Same size (5mm) chamfer at Four Corners
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models