Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Unimotion
Description
PCU 12 - Pneumatic cylinder
Bill of material
PCU 12 A
MODEL
Model
PCU
SIZE
Size
12
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKEINFO
Stroke INFO
PR
Piston rod
POS
Position of piston rod
mm
EPR
Extended piston rod
mm
Enter value for EPR
Extended piston rod
mm
cm
inch
ft
EPRINFO
Extended piston rod INFO
TL
Total length
104.0 mm
CNSMASSEXACT
Mass
0.070 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Unimotion
    PCU 16 - Pneumatic cylinder
    Unimotion
    PNCE 40 - Electric cylinders with a ballscrew drive
    Unimotion
    PCU 20 - Pneumatic cylinder
    Unimotion
    AMC 12 - Guiding unit
    CHANTO AIR HYDRAULICS
    AS Series - PNEUMATIC CYLINDER
    cpc Europa
    MR 12W - Rail
    Unimotion
    PCU 25 - Pneumatic cylinder
    Unimotion
    PCU 10 - Pneumatic cylinder
    Unimotion
    PNC 50 - Pneumatic cylinder
    Unimotion
    PCU 8 - Pneumatic cylinder
    Unimotion
    ECU 20 - Pneumatic cylinder
    Unimotion
    CTV 110 - Linear guide
    Unimotion
    WFI - Shafts
    Unimotion
    ECU 16 - Pneumatic cylinder
Previews
3D
Dimension
2D
Download CAD models