Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
PCU080 - With Motor and Sensor
Bill of material
PCU08030F2-MSO23DB
CNSORDERNO
Order Number
PCU08030F2-MSO23DB
L
Length
80 mm
W
Width
30 mm
OS
Operating Specifications
Free Stroke
NS
Number of Slider
MS
Motor & Sensor
With
MT
Motor Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models